- 管架可重复使用,适用于大多数冻存管
- 货号431131具有锁定功能,适用于所有康宁自立式冻存管
- 货号431121仅适合内旋冻存管。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 431119 | Corning® Polycarbonate 1 - 2 mL Cryogenic Vial Storage Box, Holds 81 Vials | 5 / Pk | 10 / Cs | Corning® | 1 964,03 kr | per case | |
| 431120 | Corning® 聚碳酸酯4 - 5 mL冻存管储存盒,可放81支管 | N/A | per case | ||||
| 431121 | Corning® 聚碳酸酯1 - 2 mL冻存管储存盒,可放100支管 | N/A | per case |