Corning® 2 mL Assorted Colors Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom
Product Number431416
- 2 mL capacity with round bottom
- Self-standing design
- Black graduations and larger marking spots for easier filling and sample identification
- Manufactured from polypropylene to withstand temperatures to -196°C
- Silicone washer for a secure seal
- Vials may be color coded with inserts (see Cat. No. 430499)
- Special base design allows vials to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation
- Sterilized by gamma radiation
- Nonpyrogenic and DNase/RNase-free
- Assorted color: Yellow, Blue, Green, Red, White – each color comes in two bags of 50
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€412.95 per case
Added to Your Shopping Cart
Details
| Product Number | 431416 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Bar Coded | No |
| Bottom Style | Round self-standing |
| Cap Color | Assorted |
| Cap Material | Polypropylene |
| Cap Style | Internal threaded |
| Capacity | 2 mL |
| Color | Natural |
| Self Standing | Yes |
| Silicone Washer | Yes |
| Sterile | Yes |
| Product Material | Polypropylene |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.19426104
- Quality Certificate - Lot No.16026027
- Quality Certificate - Lot No.33225003
- Quality Certificate - Lot No.33025002
- Quality Certificate - Lot No.30025012
- Quality Certificate - Lot No.29825001
- Quality Certificate - Lot No.13725020
- Quality Certificate - Lot No.10625001
- Quality Certificate - Lot No.07225005
- Quality Certificate - Lot No.04325010
- Quality Certificate - Lot No.34824001
- Quality Certificate - Lot No.24824003
- Quality Certificate - Lot No.24024031
- Quality Certificate - Lot No.23624001
- Quality Certificate - Lot No.20824031
- Quality Certificate - Lot No.17324034
- Quality Certificate - Lot No.16724016
- Quality Certificate - Lot No.11024050
- Quality Certificate - Lot No.34123028
- Quality Certificate - Lot No.32923013
- Quality Certificate - Lot No.29823026
- Quality Certificate - Lot No.29323038
- Quality Certificate - Lot No.23523027
- Quality Certificate - Lot No.14223025
- Quality Certificate - Lot No.13723020
- Quality Certificate - Lot No.11423012
- Quality Certificate - Lot No.32622056
- Quality Certificate - Lot No.31822075
- Quality Certificate - Lot No.29122043
- Quality Certificate - Lot No.28422042