Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CoolCell® 5 mL Filler Vials for Use with CoolCell 5 mL LX Container
Product Number432077
To ensure cell freezing rate consistency and uniform results when using CoolCell containers, insert a CoolCell Filler Vial into empty wells when freezing less than a full load. It is suitable for repeated use and compatible with CoolCell 5ml LX containers. 6 per pack.
€28.82 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432077 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
Specifications Documents