text.skipToContent text.skipToNavigation

Removable Cryogenic vial Module for Corning® CoolCell® FTS30

Product Number432078

E-mail
Corning CoolCell FTS30 Vial Module is a holder for 30 1.0 mL or 2.0 mL cryogenic vials that allows one-step insertion and removal of all 30 vials at once. It fits into a standard 5.0 x 5.0 x 2.0 inch cryostorage box and is compatible with dry ice and liquid nitrogen.

Out of Stock

You might also be interested in
Corning® CoolCell® Containers
Corning® CoolCell® Filler Vials
Corning® Internal Thread Cryogenic Vials
Corning® CoolRack® M Microcentrifuge Tube Modules
Details
Product Number   432078
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Specifications Documents