text.skipToContent text.skipToNavigation

Corning® CoolCell® 细胞降温盒

E-mail

康宁CoolCell放入-80°C冰箱时,可实现降温速度为-1°C/分钟的无乙醇冷冻,这是大多数细胞和细胞系的理想冻存条件。结合使用密度均匀的交联聚乙烯泡沫、固态核心以及径向对称分布的冻存管,可获得一致且可重复的降温曲线。聚乙烯泡沫为非吸收性泡沫,对周围温度影响极小;因此可保护旁边的冷冻样本。将细胞降温盒倒置,使冻存管滑出,即可取出冻存管。

特性:可控制降温速度的Corning® CoolCell® 具有以下独特特性:

  • 使用简便
  • 不含乙醇和其他液体
  • 使用成本低于基于乙醇的冻存设备
  • 较高的细胞复苏率和细胞存活率
  • 重复性好
  • 采用标准化降温速度,简单且一致


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
432000 Corning® CoolCell® Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Purple   1 / Pk     1 / Cs     Corning®   €158.71 per case
432001 Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Purple   1 / Pk     1 / Cs     Corning®   €198.97 per case
432002 Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Green   1 / Pk     1 / Cs     Corning®   €198.97 per case
432003 Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Orange   1 / Pk     1 / Cs     Corning®   €198.97 per case
432004 Corning® CoolCell® LX,细胞降温盒,可放12支1 mL或2 mL冻存管,粉色 N/A per case
432005 Corning® CoolCell® 5 mL LX,细胞降温盒,可放12支3.5 mL至5 mL冻存管,紫色 N/A per case
432006 Corning® CoolCell® FTS30,细胞降温盒,可放30支1 mL或2 mL冻存管,紫色 N/A per case
432007 Corning® CoolCell® FTS30,细胞降温盒,可放30支1 mL或2 mL冻存管,橙色 N/A per case
432008 Corning® CoolCell® FTS30,细胞降温盒,可放30支1 mL或2 mL冻存管,绿色 N/A per case
432009 Corning® CoolCell® FTS30,细胞降温盒,可放30支1 mL或2 mL冻存管,粉色 N/A per case
432010 Corning® CoolCell® SV2细胞降温盒,可放12支2 mL血清管 N/A per case
432011 Corning® CoolCell® SV10细胞降温盒,可放6支10 mL血清管 N/A per case
432138 Corning® CoolCell® LX,细胞降温盒,可放12支1 mL或2 mL冻存管,4包,紫色、橙色、绿色和粉色 N/A per case