Corning® Ice Bucket with Lid, Round, 4L, Blue
产品编号432123
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
已添加至购物车
缺货
详情
| 产品编号 | 432123 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Blue |
产品规格文件
可用的证书
- 质量证书 – 批号 09616032
- 质量证书 – 批号 06916032
- 质量证书 – 批号 06916023
- 质量证书 – 批号 04216020
- 质量证书 – 批号 32315031
- 质量证书 – 批号 5J29HC04
- 质量证书 – 批号 5I10HC04
- 质量证书 – 批号 5G16HC04
- 质量证书 – 批号 5G02HC04
- 质量证书 – 批号 4L12HC04
- 质量证书 – 批号 4J17HC04
- 质量证书 – 批号 4I11HC04
- 质量证书 – 批号 4H09HC04
- 质量证书 – 批号 4G11HC04
- 质量证书 – 批号 4G10HC04
- 质量证书 – 批号 4F12HC04
- 质量证书 – 批号 4D24HC04
- 质量证书 – 批号 4C21HC04
- 质量证书 – 批号 4A10HC04
- 质量证书 – 批号 3K11HC04
- 质量证书 – 批号 3I22HC04
- 质量证书 – 批号 3A00HC04
- 质量证书 – 批号 360257233
- 质量证书 – 批号 202269487
- 质量证书 – 批号 202269349
- 质量证书 – 批号 10K52146
- 质量证书 – 批号 044267410