Corning® Ice Bucket with Lid, Round, 4L, Orange
Product Number432125
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
€101.46 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432125 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Orange |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06916034
- Quality Certificate - Lot No.32315033
- Quality Certificate - Lot No.5H08HC04
- Quality Certificate - Lot No.4L12HC04
- Quality Certificate - Lot No.4J25HC04
- Quality Certificate - Lot No.4H19HC04
- Quality Certificate - Lot No.4F12HC04
- Quality Certificate - Lot No.4D24HC04
- Quality Certificate - Lot No.4C28HC04
- Quality Certificate - Lot No.3J04HC04
- Quality Certificate - Lot No.3I27HC04