Corning® Ice Pan, Rectangular, Maxi 9L, Purple
产品编号432099
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
已添加至购物车
缺货
详情
| 产品编号 | 432099 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Purple |
产品规格文件
可用的证书
- 质量证书 – 批号 06916018
- 质量证书 – 批号 06916008
- 质量证书 – 批号 06916006
- 质量证书 – 批号 06916003
- 质量证书 – 批号 32315007
- 质量证书 – 批号 5J14HC01
- 质量证书 – 批号 5H20HC01
- 质量证书 – 批号 4L20HC01
- 质量证书 – 批号 4J21HC01
- 质量证书 – 批号 4H24HC01
- 质量证书 – 批号 4H09HC01
- 质量证书 – 批号 4G23HC01
- 质量证书 – 批号 4F05HC01
- 质量证书 – 批号 4D20HC01
- 质量证书 – 批号 4B27HC01
- 质量证书 – 批号 4A12HC01
- 质量证书 – 批号 3K15HC01
- 质量证书 – 批号 3J06HC01
- 质量证书 – 批号 3J05HC01
- 质量证书 – 批号 3I27HC01
- 质量证书 – 批号 3I26HC01
- 质量证书 – 批号 3I08HC01
- 质量证书 – 批号 3H21HC01
- 质量证书 – 批号 3G21HC01
- 质量证书 – 批号 3A00HC01
- 质量证书 – 批号 360257233
- 质量证书 – 批号 360256828
- 质量证书 – 批号 20B52114
- 质量证书 – 批号 12K52114