Corning® Ice Pan, Rectangular with Lid, Midi, 4L, Orange
产品编号432111
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
已添加至购物车
缺货
详情
| 产品编号 | 432111 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Orange |
产品规格文件
可用的证书
- 质量证书 – 批号 06916020
- 质量证书 – 批号 06916012
- 质量证书 – 批号 32315019
- 质量证书 – 批号 5J20JT07
- 质量证书 – 批号 5G23JT07
- 质量证书 – 批号 5C20JT07
- 质量证书 – 批号 5B18JT07
- 质量证书 – 批号 5A17JT07
- 质量证书 – 批号 4J31JT07
- 质量证书 – 批号 4I23JT07
- 质量证书 – 批号 4123JT07
- 质量证书 – 批号 3K22JT07
- 质量证书 – 批号 3J18JT07
- 质量证书 – 批号 3I13JT07
- 质量证书 – 批号 20J52272
- 质量证书 – 批号 079267915
- 质量证书 – 批号 079267914