Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Extension Collar for Corning® CoolBox™ XT, Orange
Product Number432085
For use with CoolBox XT and CoolBox 2XT to extend the height when using tall tube modules. The collar is magnetized and easily adheres to the unit base.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432085 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Orange |
Specifications Documents
Available Certificates