Corning® XT Starter Complete, Low profile, Open Platform Ice-free Cooler
Product Number432014
An open-platform ice-free cooler that accommodates most CoolRack® and CoolSink® modules. Low profile and small footprint make it ideal for use in the hood, keeping samples cold (0.5° to 4.0°C) up to four hours. 1°C to 8°C temperature indicator provides visual assurance of temperature performance. To extend the cooling duration, keep an additional XT Cooling Core in the freezer and rotate the Cores as needed.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 432014 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Purple |
Specifications Documents