text.skipToContent text.skipToNavigation

Corning® CoolRack V13, Holds 9x13x100 mm Blood Tubes

Product Number432067

E-mail

Corning CoolRack thermo-conductive tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.

  • Ensures +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
  • All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
  • Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
  • Certain CoolRack modules are SBS-compatible.


3 646,44 kr per case

Out of Stock

Details
Product Number   432067
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents
Compatible Accessories
Extension Collar for Corning® CoolBox™ XT, Green

Extension Collar for Corning® CoolBox™ XT, Green

432084

Out of Stock

103,49 € per case
Extension Collar for Corning® CoolBox™ XT, Orange

Extension Collar for Corning® CoolBox™ XT, Orange

432085

Out of Stock

1 086,65 kr per case
Extension Collar for Corning® CoolBox™ 2XT, Purple

Extension Collar for Corning® CoolBox™ 2XT, Purple

432087

Out of Stock

1 352,61 kr per case
Extension Collar for Corning® CoolBox™ 2XT, Green

Extension Collar for Corning® CoolBox™ 2XT, Green

432088

Out of Stock

1 352,61 kr per case
Extension Collar for Corning® CoolBox™ XT, Purple

Extension Collar for Corning® CoolBox™ XT, Purple

432083

Out of Stock

1 086,65 kr per case
Extension Collar for Corning® CoolBox™ XT, Pink

Extension Collar for Corning® CoolBox™ XT, Pink

432086

Out of Stock

1 086,65 kr per case
1 to 8°C AdhesiveStrip LCD Temperature Display

1 to 8°C AdhesiveStrip LCD Temperature Display

432091

Out of Stock

579,60 kr per case
Extension Collar for Corning® CoolBox™ 2XT, Orange

Extension Collar for Corning® CoolBox™ 2XT, Orange

432089

Out of Stock

1 352,61 kr per case
Extension Collar for Corning® CoolBox™ 2XT, Pink

Extension Collar for Corning® CoolBox™ 2XT, Pink

432090

Out of Stock

1 352,61 kr per case
Elastic Sleeves for Corning® CoolRack Modules

Elastic Sleeves for Corning® CoolRack Modules

432092

Out of Stock

302,61 kr per case