Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polyethylene Cluster Tube 12-Cap Strips, Nonsterile, 80 Strips/Pack,5 Packs/Case
产品编号MTS-12CP-C
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
已添加至购物车
详情
| 产品编号 | MTS-12CP-C |
| 数量/包 | 80 /包 |
| 数量/箱 | 400 /箱 |
| 品牌 | Axygen® |
产品规格文件
可用的证书
- 质量证书 – 批号 16026000
- 质量证书 – 批号 15825000
- 质量证书 – 批号 27523000
- 质量证书 – 批号 21523000
- 质量证书 – 批号 08923000
- 质量证书 – 批号 06023000
- 质量证书 – 批号 24322000
- 质量证书 – 批号 12822000
- 质量证书 – 批号 34121000
- 质量证书 – 批号 33621000
- 质量证书 – 批号 30221000
- 质量证书 – 批号 26821000
- 质量证书 – 批号 26920000
- 质量证书 – 批号 09920000
- 质量证书 – 批号 32519000
- 质量证书 – 批号 24219000
- 质量证书 – 批号 12618000
- 质量证书 – 批号 21217000
- 质量证书 – 批号 09617000
- 质量证书 – 批号 31614000
- 质量证书 – 批号 31613000
- 质量证书 – 批号 29413451
- 质量证书 – 批号 28113451
- 质量证书 – 批号 23613451
- 质量证书 – 批号 14610047