text.skipToContent text.skipToNavigation

Axygen® 96-well 0.65 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case

Product NumberMTS-06-C-R

E-mail

Axygen® 0.6 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.

  • Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
  • 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
  • One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification


€510.86 per case

Out of Stock

Details
Product Number   MTS-06-C-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Specifications Documents