Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, NS, 12 Strips/Rack, 10 Racks/Pack, 5 Packs/Case
产品编号MTS-11-8-C-R
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
已添加至购物车
详情
| 产品编号 | MTS-11-8-C-R |
| Qty./Pk | 120 / Pk |
| Qty./Cs | 600 / Cs |
| Brand | Axygen® |
| Capacity | 384 Tubes |
| Tube Style | Thiele melting point |
| Tube Shape | Cylindrical |
| Top Style | Beaded rim |
| Graduations | No |
| Stopper Style | No stopper |
| O.D. | 25 |
| Length | 150 mm (approx.) |
| Feature | Reusable |
| Rack | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 22526000
- 质量证书 – 批号 18126000
- 质量证书 – 批号 16126000
- 质量证书 – 批号 12526000
- 质量证书 – 批号 12426000
- 质量证书 – 批号 10726000
- 质量证书 – 批号 00326000
- 质量证书 – 批号 33025000
- 质量证书 – 批号 32325000
- 质量证书 – 批号 20225000
- 质量证书 – 批号 20125000
- 质量证书 – 批号 17225000
- 质量证书 – 批号 12825000
- 质量证书 – 批号 11125000
- 质量证书 – 批号 18524000
- 质量证书 – 批号 16624000
- 质量证书 – 批号 15824000
- 质量证书 – 批号 15724000
- 质量证书 – 批号 15524000