Falcon® 14 mL Round Bottom High Clarity PP Test Tube, Graduated, with Snap Cap, Sterile, 25/Pack, 500/Case
产品编号352059
Falcon® 17x100mm, 14 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. Each tube features printed blue graduations and a white writing patch. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
| 产品编号 | 352059 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Style | Snap cap |
| Cap Color | Natural |
| Graduations | Yes |
| Capacity | 14 mL |
| Sterile | Yes |
| O.D. | 17 mm |
| Product Material | Polypropylene |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 19626042
- 质量证书 – 批号 19026028
- 质量证书 – 批号 18426050
- 质量证书 – 批号 18326021
- 质量证书 – 批号 17726047
- 质量证书 – 批号 16626109
- 质量证书 – 批号 16126032
- 质量证书 – 批号 15926103
- 质量证书 – 批号 15426029
- 质量证书 – 批号 15326023
- 质量证书 – 批号 15226074
- 质量证书 – 批号 14226052
- 质量证书 – 批号 14226051
- 质量证书 – 批号 14226018
- 质量证书 – 批号 14126028
- 质量证书 – 批号 14026025
- 质量证书 – 批号 13926031
- 质量证书 – 批号 13826088
- 质量证书 – 批号 13326039
- 质量证书 – 批号 13226044
- 质量证书 – 批号 13126094
- 质量证书 – 批号 12826065
- 质量证书 – 批号 12026010
- 质量证书 – 批号 11826045
- 质量证书 – 批号 11826044
- 质量证书 – 批号 11826022
- 质量证书 – 批号 11626013
- 质量证书 – 批号 11226024
- 质量证书 – 批号 10926010
- 质量证书 – 批号 10726020