Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Nonsterile, 1000/Bag, 1000/Case
Product Number352008

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These nonsterile tubes are bulk packaged 1,000 per bag. RNase/DNase-free.
- Widely used and referenced in laboratory protocols

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€103.40 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 352008 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Tube Style | Test |
Graduations | No |
Capacity | 5 mL |
O.D. | 12 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18925018
- Quality Certificate - Lot No.18525018
- Quality Certificate - Lot No.18225028
- Quality Certificate - Lot No.16025230
- Quality Certificate - Lot No.16025229
- Quality Certificate - Lot No.16025228
- Quality Certificate - Lot No.16025227
- Quality Certificate - Lot No.16025226
- Quality Certificate - Lot No.16025225
- Quality Certificate - Lot No.16025224
- Quality Certificate - Lot No.16025223
- Quality Certificate - Lot No.16025222
- Quality Certificate - Lot No.16025221
- Quality Certificate - Lot No.15625601
- Quality Certificate - Lot No.15425601
- Quality Certificate - Lot No.15225601
- Quality Certificate - Lot No.13525026
- Quality Certificate - Lot No.13325027
- Quality Certificate - Lot No.13125601
- Quality Certificate - Lot No.13125020
- Quality Certificate - Lot No.12925027
- Quality Certificate - Lot No.12725035
- Quality Certificate - Lot No.12525027
- Quality Certificate - Lot No.09725601
- Quality Certificate - Lot No.09625018
- Quality Certificate - Lot No.09325015
- Quality Certificate - Lot No.09225009
- Quality Certificate - Lot No.08625601
- Quality Certificate - Lot No.07625601
- Quality Certificate - Lot No.07625081