Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352052
Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€151.64 per case
In Stock
| Product Number | 352052 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Graduations | No |
| Capacity | 5 mL |
| Sterile | Yes |
| O.D. | 12 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
- Quality Certificate - Lot No.14526059
- Quality Certificate - Lot No.14226041
- Quality Certificate - Lot No.14126032
- Quality Certificate - Lot No.14026601
- Quality Certificate - Lot No.14026027
- Quality Certificate - Lot No.13926035
- Quality Certificate - Lot No.13826093
- Quality Certificate - Lot No.10226016
- Quality Certificate - Lot No.09726025
- Quality Certificate - Lot No.09626072
- Quality Certificate - Lot No.09526011
- Quality Certificate - Lot No.09126023
- Quality Certificate - Lot No.07626601
- Quality Certificate - Lot No.07326044
- Quality Certificate - Lot No.07226039
- Quality Certificate - Lot No.07126069
- Quality Certificate - Lot No.07026073
- Quality Certificate - Lot No.06926601
- Quality Certificate - Lot No.06926060
- Quality Certificate - Lot No.05626025
- Quality Certificate - Lot No.03826021
- Quality Certificate - Lot No.03726025
- Quality Certificate - Lot No.03626021
- Quality Certificate - Lot No.03526032
- Quality Certificate - Lot No.03326032
- Quality Certificate - Lot No.03226002
- Quality Certificate - Lot No.01426045
- Quality Certificate - Lot No.01326038
- Quality Certificate - Lot No.01226071
- Quality Certificate - Lot No.01026601