Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile,1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-SP
Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:
- 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
- 5.0 mL tubes feature a maximum G-force of 14,000 RCF
- 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
- 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
- All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
- Capless tubes and screw cap tubes are also available
- Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€556.57 per case
Added to Your Shopping Cart
Details
| Product Number | MCT-060-SP |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| 刻度间隔 | 1.1 mL |
| 颜色 | 光谱颜色 |
| 无菌 | 否 |
| 刻度范围 | 0.1 - 0.6 mL |
| 应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23126057
- Quality Certificate - Lot No.02524015
- Quality Certificate - Lot No.02424024
- Quality Certificate - Lot No.35523004
- Quality Certificate - Lot No.35523003
- Quality Certificate - Lot No.11619024
- Quality Certificate - Lot No.02417001
- Quality Certificate - Lot No.22216002
- Quality Certificate - Lot No.16616001