Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
产品编号MCT-150-A
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | MCT-150-A |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Assorted |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 20326001
- 质量证书 – 批号 17726022
- 质量证书 – 批号 17626001
- 质量证书 – 批号 17326083
- 质量证书 – 批号 13626001
- 质量证书 – 批号 07926001
- 质量证书 – 批号 02826005
- 质量证书 – 批号 02426020
- 质量证书 – 批号 02226014
- 质量证书 – 批号 32425001
- 质量证书 – 批号 29025001
- 质量证书 – 批号 27225009
- 质量证书 – 批号 26925009
- 质量证书 – 批号 16025148
- 质量证书 – 批号 16025147
- 质量证书 – 批号 16025146
- 质量证书 – 批号 05525078
- 质量证书 – 批号 05525077
- 质量证书 – 批号 05525076
- 质量证书 – 批号 34824001
- 质量证书 – 批号 33124024
- 质量证书 – 批号 33024045
- 质量证书 – 批号 30524001
- 质量证书 – 批号 30324013
- 质量证书 – 批号 30224035
- 质量证书 – 批号 29924001
- 质量证书 – 批号 29524001
- 质量证书 – 批号 23724030
- 质量证书 – 批号 23724029
- 质量证书 – 批号 23724028