Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-B
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€248.52 per case
Out of Stock
| Product Number | MCT-150-B |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Blue |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.12126934
- Quality Certificate - Lot No.08026016
- Quality Certificate - Lot No.00926934
- Quality Certificate - Lot No.32825934
- Quality Certificate - Lot No.23625934
- Quality Certificate - Lot No.20025004
- Quality Certificate - Lot No.15425934
- Quality Certificate - Lot No.11825934
- Quality Certificate - Lot No.07725068
- Quality Certificate - Lot No.32624934
- Quality Certificate - Lot No.29524934
- Quality Certificate - Lot No.25724934
- Quality Certificate - Lot No.21424934
- Quality Certificate - Lot No.03024934
- Quality Certificate - Lot No.34923934
- Quality Certificate - Lot No.06023050
- Quality Certificate - Lot No.28322001
- Quality Certificate - Lot No.28222032
- Quality Certificate - Lot No.28222030
- Quality Certificate - Lot No.28222029
- Quality Certificate - Lot No.28122014
- Quality Certificate - Lot No.28122013
- Quality Certificate - Lot No.28022030
- Quality Certificate - Lot No.28022029
- Quality Certificate - Lot No.27922056
- Quality Certificate - Lot No.13722934
- Quality Certificate - Lot No.13622934
- Quality Certificate - Lot No.23921962
- Quality Certificate - Lot No.23821962
- Quality Certificate - Lot No.23721962