text.skipToContent text.skipToNavigation

Axygen® 1.5 mL MaxyClear无盖微量离心管,聚丙烯,透明,500支/包,10包/箱

Product NumberMCT-150-NC

E-mail

Axygen® 1.5 mL MaxyClear无盖微量离心管带有侧面磨砂标记区,便于书写。

  • 可承受的最大RCF为20,000xg
  • 不含RNase/DNase,无热原

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    Out of Stock

    Details
    Product Number   MCT-150-NC
    数量/包   500 /包  
    数量/箱   5000 /箱  
    品牌   Axygen®  
    容量   1.5 mL  
    顶部式样   无盖  
    最高RCF   20000 xg  
    刻度   是  
    Graduation Interval   0.25 mL  
    Color   Clear  
    Sterile   No  
    Graduation Range   0.1 - 1.5 mL  
    Application   Diagnostics  
    Specifications Documents