Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-A

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More






Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$322.01 per case
Added to Your Shopping Cart
Details
Product Number | MCT-175-A |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.7 mL |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Assorted |
Sterile | No |
Graduation Range | 0.1 - 1.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10625035
- Quality Certificate - Lot No.10225038
- Quality Certificate - Lot No.09925037
- Quality Certificate - Lot No.05525087
- Quality Certificate - Lot No.05525086
- Quality Certificate - Lot No.01525616
- Quality Certificate - Lot No.01525614
- Quality Certificate - Lot No.35324009
- Quality Certificate - Lot No.35124013
- Quality Certificate - Lot No.29924018
- Quality Certificate - Lot No.29924017
- Quality Certificate - Lot No.29924016
- Quality Certificate - Lot No.29624001
- Quality Certificate - Lot No.24024001
- Quality Certificate - Lot No.20424051
- Quality Certificate - Lot No.20424050
- Quality Certificate - Lot No.17624058
- Quality Certificate - Lot No.17624057
- Quality Certificate - Lot No.17024043
- Quality Certificate - Lot No.14524046
- Quality Certificate - Lot No.05224036
- Quality Certificate - Lot No.01524015
- Quality Certificate - Lot No.34923004
- Quality Certificate - Lot No.33323001
- Quality Certificate - Lot No.32523037
- Quality Certificate - Lot No.29023030
- Quality Certificate - Lot No.26823001
- Quality Certificate - Lot No.23623032
- Quality Certificate - Lot No.23023025
- Quality Certificate - Lot No.17323023