text.skipToContent text.skipToNavigation

Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case

Product NumberMCT-175-L-C

E-mail

Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Made from co-polymer material that offers exceptional strength and chemical resistance
  • Co-polymer tubes are not certified for autoclaving or boiling
  • Will withstand up to 14,000 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic
  • Maxymum Recovery technology for ultra-low retention

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


207,28 € per case

Details
Product Number   MCT-175-L-C
Qty./Pk   250 / Pk  
Qty./Cs   2500 / Cs  
Brand   Axygen®  
Capacity   1.7 mL  
Tube Style   Microcentrifuge  
Top Style   Snap cap  
Maximum RCF   14000 xg  
Graduations   Yes  
Graduation Interval   0.25 mL  
Color   Clear  
Cap Style   Snap cap  
Sterile   No  
Graduation Range   0.1 - 2 mL  
Application   Diagnostics  
Product Material   Polypropylene  
Specifications Documents