text.skipToContent text.skipToNavigation

Axygen® 2.0 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case

Product NumberMCT-200-NC

E-mail

Axygen® 2.0 mL MaxyClear Capless Microtubes comes with frosted panel on the side for writing.

  • Will withstand up to 14,000 RCF
  • RNase-/DNase-free Nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€254.22 per case

Details
Product Number   MCT-200-NC
数量/包   500 /包  
数量/箱   5000 /箱  
品牌   Axygen®  
容量   2 mL  
顶部式样   无盖  
最高RCF   14000 xg  
刻度   是  
刻度间隔   0.25 mL  
颜色   透明  
无菌   否  
刻度范围   0.1 - 2 mL  
应用   诊断  
Specifications Documents