Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Non-Sterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-R
Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:
- 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
- 5.0 mL tubes feature a maximum G-force of 14,000 RCF
- 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
- 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
- All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
- Capless tubes and screw cap tubes are also available
- Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface
€ 269,41 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-200-R |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25626394
- Quality Certificate - Lot No.20426394
- Quality Certificate - Lot No.20326394
- Quality Certificate - Lot No.17626394
- Quality Certificate - Lot No.11826394
- Quality Certificate - Lot No.07326394
- Quality Certificate - Lot No.01026394
- Quality Certificate - Lot No.30925394
- Quality Certificate - Lot No.13725394
- Quality Certificate - Lot No.10725394
- Quality Certificate - Lot No.07625394
- Quality Certificate - Lot No.03725394
- Quality Certificate - Lot No.32924394
- Quality Certificate - Lot No.30124394