Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile,250 Tubes/Pack, 5 Packs/Case
Product NumberMCT-500-X

Axygen® 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes are a homopolymer polypropylene with frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- RNase-/DNase-free for total sample integrity
- Snaplock cap assures efficient seal
- Axygen microtubes are nonpyrogenic
- Storage as low as -80 ºC
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹36,555.55 per case
Product Number | MCT-500-X |
Qty./Pk | 250 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Capacity | 5 mL |
Tube Style | Microcentrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Snap cap |
Maximum RCF | 14000 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Amber |
Cap Style | Snap cap |
Cap Material | Polypropylene |
Sterile | No |
Graduation Range | 1 - 5 mL |
- Quality Certificate - Lot No.26625022
- Quality Certificate - Lot No.05825015
- Quality Certificate - Lot No.15724044
- Quality Certificate - Lot No.04124029
- Quality Certificate - Lot No.12723008
- Quality Certificate - Lot No.12023001
- Quality Certificate - Lot No.06523031
- Quality Certificate - Lot No.34522002
- Quality Certificate - Lot No.34422005
- Quality Certificate - Lot No.34422004
- Quality Certificate - Lot No.19020062
- Quality Certificate - Lot No.27419034
- Quality Certificate - Lot No.17919026
- Quality Certificate - Lot No.28917002
- Quality Certificate - Lot No.28617001
- Quality Certificate - Lot No.01617476
- Quality Certificate - Lot No.28716476
- Quality Certificate - Lot No.20016476
- Quality Certificate - Lot No.01316476
- Quality Certificate - Lot No.33615476
- Quality Certificate - Lot No.27215476
- Quality Certificate - Lot No.22915476
- Quality Certificate - Lot No.29514476
- Quality Certificate - Lot No.05114476
- Quality Certificate - Lot No.35213476
- Quality Certificate - Lot No.Generic