Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-150-SS
Axygen® Self Standing Screw tubes only.
- Will withstand up to 20,000 RCF
- RNase-/DNase-free Nonpyrogenic
- Compatible with freezing temperatures down to -80℃.
€399.87 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | ST-150-SS |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Clear |
| Sterile | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30526994
- Quality Certificate - Lot No.30226994
- Quality Certificate - Lot No.29526994
- Quality Certificate - Lot No.28726994
- Quality Certificate - Lot No.28626994
- Quality Certificate - Lot No.26526994
- Quality Certificate - Lot No.26126994
- Quality Certificate - Lot No.25426994
- Quality Certificate - Lot No.24926994
- Quality Certificate - Lot No.23826841
- Quality Certificate - Lot No.23226994
- Quality Certificate - Lot No.22426994
- Quality Certificate - Lot No.21726994
- Quality Certificate - Lot No.21226994
- Quality Certificate - Lot No.18026036
- Quality Certificate - Lot No.17526036
- Quality Certificate - Lot No.17326036
- Quality Certificate - Lot No.16826036
- Quality Certificate - Lot No.16126036
- Quality Certificate - Lot No.15926036