Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-200-SS
Axygen® Self Standing Screw tubes only.
- Will withstand up to 20,000 RCF
- RNase-/DNase-free Nonpyrogenic
- Compatible with freezing temperatures down to -80℃.
€399.87 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | ST-200-SS |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Clear |
| Sterile | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28826413
- Quality Certificate - Lot No.28726413
- Quality Certificate - Lot No.25326413
- Quality Certificate - Lot No.23426413
- Quality Certificate - Lot No.22926413
- Quality Certificate - Lot No.22526413
- Quality Certificate - Lot No.21626842
- Quality Certificate - Lot No.21326842
- Quality Certificate - Lot No.20826842
- Quality Certificate - Lot No.20526842
- Quality Certificate - Lot No.19526037
- Quality Certificate - Lot No.18226842
- Quality Certificate - Lot No.17426037
- Quality Certificate - Lot No.15226037
- Quality Certificate - Lot No.12126413
- Quality Certificate - Lot No.11826413
- Quality Certificate - Lot No.11426413
- Quality Certificate - Lot No.08126413