Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| SCT-150-C | Axygen® 1.5mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Non-Sterile, 500 Tubes/Unit, 8 Units/Case | 500 / Pk | 4000 / Cs | Axygen® | €1,287.72 | per case | |
| SCT-200-C | Axygen® 2.0mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Non-Sterile, 500 Tubes/Unit, 8 Units/Case | 500 / Pk | 4000 / Cs | Axygen® | €1,287.72 | per case | |
| SCT-200-SS-A | Axygen® 2.0mL Self Standing Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Assorted Color Cap, Non-Sterile, 50 Tubes/Bag, 10 Bags/Unit, 8 Units/Case | 500 / Pk | 4000 / Cs | Axygen® | €1,235.96 | per case | |
| SCT-200-SS-X | Axygen® 2.0mL Self Standing Amber Screw Cap Tubes and Brown Caps with O-rings, 500 Tubes and Caps Per Unit, 8 Units/Case | 500 / Pk | 4000 / Cs | Axygen® | €1,355.64 | per case |