text.skipToContent text.skipToNavigation

Costar® 0.65 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 1000/Case

Product Number3208

E-mail

These Costar® 0.65 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.

  • Supplied nonsterile and are autoclavable
  • External graduations and frosted writing spot for easy sample identification
  • Positive seal design allows for repeated opening and closing
  • Flat cap surface for convenient labeling
  • Withstands a maximum RCF of 17,000xg


€109.08 per case

Details
Product Number   3208
Qty./Pk   500 / Pk  
Qty./Cs   1000 / Cs  
Brand   Corning®  
Capacity   0.65 mL  
Tube Style   Microcentrifuge  
Bottom Style   Conical  
Top Style   Snap cap  
Maximum RCF   17000 xg  
Graduations   Yes  
カラー   ナチュラル  
キャップスタイル   スナップキャップ  
キャップ材質   ポリプロピレン  
キャップカラー   ナチュラル  
滅菌   なし  
自立型   No  
特長   ディスポーザブル  
Specifications Documents