text.skipToContent text.skipToNavigation

Corning® 50 mL Polypropylene Centrifuge Tube, Self-Standing, with Accessories, Sterile, 1 per bag, 2 per case

产品编号11706

电子邮件

Corning® 50 mL clear polypropylene (PP) preassembled closed systems self-standing centrifuge tubes come with the advanced polyethylene CentriStar™ caps. The CentriStar™ cap has an easy-on/easy-off flat top and offers advanced ergonomics with its wider knurls and roll-over edge design for easier gripping. This leak-proof design comes with a revolutionary plug feature that virtually eliminated all seepage when used under recommended conditions. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.

  • Black printed graduations and a large white marking spot
  • Maximum RCF is 3000xg
  • Sterile and nonpyrogenic

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


缺货

详情
产品编号   11706
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Tube Style   Centrifuge  
Bottom Style   Conical self-standing  
Neck Style   Wide  
Top Style   Threaded  
Cap Style   CentriStar  
Cap Material   Polypropylene  
Cap Diameter   35.2 mm  
Cap Color   Orange  
Graduations   Yes  
Capacity   50 mL  
Feature   Disposable  
Sterile   Yes  
O.D.   29.1 mm (approx.)  
Rack   No  
产品规格文件