text.skipToContent text.skipToNavigation

Corning® 500 mL PP Centrifuge Tubes with Plug Seal Cap, Sterile, 6/Pack, 36/Case

Product Number431123

E-mail

Corning® 500 mL polypropylene (PP) centrifuge tubes are ideal for applications requiring large volume centrifugation. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.

  • Support cushions (Catalog No. 431124 for 500) must be used with this product unless the centrifuge rotor has appropriate V-bottom cushions.
  • High Density Polyethylene plug seal caps
  • Maximum RCF of 6,000xg.
  • Tubes are sterile and nonpyrogenic


€301.42 per case

Out of Stock

Details
Product Number   431123
Qty./Pk   6 / Pk  
Qty./Cs   36 / Cs  
Brand   Corning®  
Capacity   500 mL  
Tube Style   Centrifuge  
Top Style   Threaded  
Maximum RCF   6000 xg  
Graduations   Yes  
Color   Natural  
Cap Style   Plug seal  
Cap Material   High density polyethylene  
Cap Color   Orange  
Sterile   Yes  
Specifications Documents