Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Rack, 500/Case
Product Number352097
Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packed 50 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Rack can be separated into two sections
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352097 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 12000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Dome seal screw cap |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 17 |
| Length | 120 mm |
| Rack | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21826601
- Quality Certificate - Lot No.19626030
- Quality Certificate - Lot No.19426114
- Quality Certificate - Lot No.19126048
- Quality Certificate - Lot No.19026033
- Quality Certificate - Lot No.18726601
- Quality Certificate - Lot No.18026048
- Quality Certificate - Lot No.17726030
- Quality Certificate - Lot No.17626026
- Quality Certificate - Lot No.17526020
- Quality Certificate - Lot No.17326095
- Quality Certificate - Lot No.16926032
- Quality Certificate - Lot No.16826034
- Quality Certificate - Lot No.16726033
- Quality Certificate - Lot No.16626113
- Quality Certificate - Lot No.16326053
- Quality Certificate - Lot No.16226601
- Quality Certificate - Lot No.16126035
- Quality Certificate - Lot No.14526064
- Quality Certificate - Lot No.14026024
- Quality Certificate - Lot No.13926033
- Quality Certificate - Lot No.13826091
- Quality Certificate - Lot No.13426007
- Quality Certificate - Lot No.13226009
- Quality Certificate - Lot No.13126601
- Quality Certificate - Lot No.11826005
- Quality Certificate - Lot No.10826030
- Quality Certificate - Lot No.10726006
- Quality Certificate - Lot No.10626007
- Quality Certificate - Lot No.10426005