Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® Tip Refill System, 200 µL, Graduated, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberRFL-222-C

Axygen® Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent Racks includes color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.
- RNase-/DNase-free
- Nonpyrogenic
- Translucent rack allows tips to be easily seen
- Color-coded insert allows for easy identification of tip
€241.73 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | RFL-222-C |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 200 µL |
Maximum Volume/Well | 200 µL |
Volume Range | 1 - 200 µL |
Application | Diagnostics |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Product Material | Polypropylene |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21125080
- Quality Certificate - Lot No.20525080
- Quality Certificate - Lot No.20025080
- Quality Certificate - Lot No.19525080
- Quality Certificate - Lot No.19325080
- Quality Certificate - Lot No.17825080
- Quality Certificate - Lot No.17125080
- Quality Certificate - Lot No.16925080
- Quality Certificate - Lot No.16725080
- Quality Certificate - Lot No.15625080
- Quality Certificate - Lot No.15325080
- Quality Certificate - Lot No.13325080
- Quality Certificate - Lot No.12725080
- Quality Certificate - Lot No.12525080
- Quality Certificate - Lot No.11825080
- Quality Certificate - Lot No.11425080
- Quality Certificate - Lot No.11125080
- Quality Certificate - Lot No.08825080
- Quality Certificate - Lot No.08325080
- Quality Certificate - Lot No.07825080
- Quality Certificate - Lot No.05325080
- Quality Certificate - Lot No.05025080
- Quality Certificate - Lot No.04125080
- Quality Certificate - Lot No.02125080
- Quality Certificate - Lot No.00825080
- Quality Certificate - Lot No.00325080
- Quality Certificate - Lot No.36224080
- Quality Certificate - Lot No.35824080
- Quality Certificate - Lot No.35524080
- Quality Certificate - Lot No.34924080