Axygen® 1000 µL Pipet Tips, Beveled, Clear, Nonsterile, Rack Pack, 100 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-1000-C-R
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
361,19 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | T-1000-C-R |
Qty./Pk | 1000 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | Non |
Sterile | Non |
Autoclavable | Oui |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22724428
- Quality Certificate - Lot No.22524425
- Quality Certificate - Lot No.21224378
- Quality Certificate - Lot No.15724428
- Quality Certificate - Lot No.15024378
- Quality Certificate - Lot No.13724428
- Quality Certificate - Lot No.05824378
- Quality Certificate - Lot No.01524425
- Quality Certificate - Lot No.01124425
- Quality Certificate - Lot No.33923309
- Quality Certificate - Lot No.28123001