text.skipToContent text.skipToNavigation

Axygen® 1000 µL Universal Fit Filter Tips, Clear, Bulk Pack, 1000 Tips/Pack, 5 Packs/Case

Product NumberTF-1000

E-mail


Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • Nonpyrogenic



€465.91 per case

Details
Product Number   TF-1000
Qty./Pk   1000 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 5 Packs/Cs  
Capacity   1000 µL  
Maximum Volume/Well   1000 µL  
Volume Range   100 - 1000 µL  
Application   Diagnostics  
Filter   Yes  
Sterile   No  
Autoclavable   No  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents