Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL MaxymumRecovery®Gilson-StyleP2/P10FilterTips,Clear,Sterile,RackPack,96 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberTF-300-L-R-S
This is the suggested replacement for GEN3-10-L-R-S.
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
€567.70 per case
In Stock
| Product Number | TF-300-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Application | Diagnostics |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- Quality Certificate - Lot No.34625001
- Quality Certificate - Lot No.32925001
- Quality Certificate - Lot No.31025294
- Quality Certificate - Lot No.30425001
- Quality Certificate - Lot No.28525326
- Quality Certificate - Lot No.28025326
- Quality Certificate - Lot No.24725001
- Quality Certificate - Lot No.24225001
- Quality Certificate - Lot No.22925294
- Quality Certificate - Lot No.20225326
- Quality Certificate - Lot No.17525326
- Quality Certificate - Lot No.16925326
- Quality Certificate - Lot No.09825001
- Quality Certificate - Lot No.08925001
- Quality Certificate - Lot No.05225326
- Quality Certificate - Lot No.04425326
- Quality Certificate - Lot No.36324001
- Quality Certificate - Lot No.36224294
- Quality Certificate - Lot No.35524294
- Quality Certificate - Lot No.31624326
- Quality Certificate - Lot No.30924326
- Quality Certificate - Lot No.30424001
- Quality Certificate - Lot No.28824294
- Quality Certificate - Lot No.28624001
- Quality Certificate - Lot No.28424294
- Quality Certificate - Lot No.26724294
- Quality Certificate - Lot No.26424294
- Quality Certificate - Lot No.25424326
- Quality Certificate - Lot No.25324326
- Quality Certificate - Lot No.24824326