Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Microvolume, Filter Pipet Tips, Clear, Nonsterile, Long Length, Bulk Pack
Product NumberTXLF-10
Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. All Axygen filter tips are RNase-/DNase-free and nonpyrogenic. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- Nonpyrogenic
- Ultra Micro Extra Long Clear Pipet Tips for Pipetman P2/P10 and Eppendorf Research/Reference
- Maxymum Recovery technology for ultra-low retention
- Eppendorf® is a registered trademark of Eppendorf SE.
€866.04 per case
Out of Stock
| Product Number | TXLF-10 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Sterile | No |
| Color | Clear |