Axygen® HybridRack™ Pipet Tip, 200 µL, Racked, Sterile
Product NumberER-200-R-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 200 µL tip features a fine point design with graduations at 10 µL, 50 µL, and 100 µL.

HybridRack uses on average 70% less resin than standard industry tip racks.
Added to Your Shopping Cart
Details
Product Number | ER-200-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging | HybridRack |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 200 µL |
Maximum Volume Capacity | 200 µL |
Volume Range | 1 µL - 200 µL |
Filter | No |
Sterile | Yes |
Sterile Details | 10⁻³ |
Autoclavable | No |
Product Material | Polypropylene |
Specifications Documents
Compatible Accessories

Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.33724000
- Quality Certificate - Lot No.31024000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.21824000
- Quality Certificate - Lot No.14324000