text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipet Tip, 300 µL, Extended Length, Racked, Sterile

Product NumberER-300XT-R-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 300 µL tip is extended length to reach to the bottom of deep well plates or 50 mL tubes and features graduations at 10 µL, 50 µL, 100 µL, and 200 µL .

HybridRack uses on average 70% less resin than standard industry tip racks.


441,78 € per case

You might also be interested in
Axygen® MultiRack Pipet Tip System
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   ER-300XT-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   HybridRack  
Packaging Format   768 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Capacity   300 µL  
Maximum Volume Capacity   300 µL  
Volume Range   1 µL - 300 µL  
Filter   No  
Sterile   Yes  
Sterile Details   10⁻³  
Autoclavable   No  
Product Material   Polypropylene  
Specifications Documents
Compatible Accessories