Axygen® 10 µL Pipet Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
产品编号T-300
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
已添加至购物车
缺货
详情
| 产品编号 | T-300 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 31125961
- 质量证书 – 批号 30525961
- 质量证书 – 批号 29925961
- 质量证书 – 批号 29425961
- 质量证书 – 批号 28925961
- 质量证书 – 批号 28325961
- 质量证书 – 批号 27925294
- 质量证书 – 批号 27525294
- 质量证书 – 批号 27025294
- 质量证书 – 批号 26925391
- 质量证书 – 批号 26725961
- 质量证书 – 批号 26225961
- 质量证书 – 批号 25825391
- 质量证书 – 批号 25625961
- 质量证书 – 批号 25125961
- 质量证书 – 批号 24725326