text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Maxymum Recovery® Surface, Racked, Sterile

Product NumberMR-1000XT-L-R-S

E-mail

Axygen® MultiRack Maxymum Recovery® tips are available with or without aerosol filters. Axygen® Maxymum Recovery technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack Maxymum Recovery tips are available in a wide range of tip sizes with filters and sterilization.



€421.95 per case

Out of Stock

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MR-1000XT-L-R-S
Qty./Pk   768 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Packaging Format   768 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Capacity   1250 µL  
Maximum Volume Capacity   1250 µL  
Volume Range   50 - 1250 µL  
Application   Diagnostics  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Color   Blue  
Specifications Documents
Compatible Accessories