Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 200 µL, Racked, Sterile, 960/Pack, 4800/Case
Product NumberMR-200-R-S
Axygen MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
€311.41 per case
Out of Stock
| Product Number | MR-200-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | Hinged Rack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Deck Color | Yellow |
- Quality Certificate - Lot No.26026000
- Quality Certificate - Lot No.23226000
- Quality Certificate - Lot No.17726000
- Quality Certificate - Lot No.08226000
- Quality Certificate - Lot No.04226000
- Quality Certificate - Lot No.00226000
- Quality Certificate - Lot No.34725000
- Quality Certificate - Lot No.33725000
- Quality Certificate - Lot No.31025000
- Quality Certificate - Lot No.28925000
- Quality Certificate - Lot No.24525000
- Quality Certificate - Lot No.21925000
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.16425000
- Quality Certificate - Lot No.15425000
- Quality Certificate - Lot No.14925000
- Quality Certificate - Lot No.13825000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03825000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.32624000
- Quality Certificate - Lot No.29922000
- Quality Certificate - Lot No.27322000
- Quality Certificate - Lot No.27122000