Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 200 µL, NX Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case
Product NumberMRF-200NX-L-R-S
This is the suggested replacement for GEN3-200-L-R-S.
Axygen MultiRack MaxRecovery+ tips are available with or without aerosol filters. Axygen MaxRecovery+ technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage, all while being being produced without intentionally added PFAS. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen MultiRack MaxRecovery+ tips are available in a wide range of tip sizes with filters and sterilization. MaxRecovery+ has been internally developed by Corning and features intellectual property protection and solvent compatibility. When considering low retention pipette tips, choose MaxRecovery+ because every drop counts.
Out of Stock
| Product Number | MRF-200NX-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | Hinged Rack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | Yes |
| Sterile | Yes |
| Surface Category | MaxRecovery+ |
| Autoclavable | No |
| Deck Color | Yellow |
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
- Quality Certificate - Lot No.24726000
- Quality Certificate - Lot No.23226000
- Quality Certificate - Lot No.21826000
- Quality Certificate - Lot No.20226000
- Quality Certificate - Lot No.18326000
- Quality Certificate - Lot No.16826000
- Quality Certificate - Lot No.14826000
- Quality Certificate - Lot No.14726000
- Quality Certificate - Lot No.12126000
- Quality Certificate - Lot No.11326000
- Quality Certificate - Lot No.11026000
- Quality Certificate - Lot No.10426000
- Quality Certificate - Lot No.09226000
- Quality Certificate - Lot No.08226000
- Quality Certificate - Lot No.07226000
- Quality Certificate - Lot No.05626000
- Quality Certificate - Lot No.05126000
- Quality Certificate - Lot No.04326000
- Quality Certificate - Lot No.04026000
- Quality Certificate - Lot No.03026000
- Quality Certificate - Lot No.02726000
- Quality Certificate - Lot No.02326000
- Quality Certificate - Lot No.00826000
- Quality Certificate - Lot No.34525000
- Quality Certificate - Lot No.33525000
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.30425000
- Quality Certificate - Lot No.30225000
- Quality Certificate - Lot No.30025000
- Quality Certificate - Lot No.29325000