text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 200 µL, Extended Length, Filtered, Racked, Sterile, 768/Pack, 3840/Case

Product NumberMRF-200XT-R-S

E-mail

Axygen MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen MultiRack filter tips are available in a wide range of tip choices.



Less than 10 in Stock

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MRF-200XT-R-S
Qty./Pk   768 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Packaging   Hinged Rack  
Packaging Format   768 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   Yes  
Sterile   Oui  
Autoclavable   No  
Deck Color   Yellow  
Specifications Documents
Compatible Accessories