text.skipToContent text.skipToNavigation

Axygen® 10 µL Pipette Tips, Extra Long, Racked, Sterile, MaxRecovery+™, 4800/Case, 960/Pack

Product NumberPTXL-10-L-R-S

E-mail

This is the suggested replacement for TXL-10-L-R-S.


The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+ technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • ATP-free
  • Made in facility that complies with current revision of ISO 9001 standard
  • Available with MaxRecovery+, our proprietary next generation low retention technology formulated with no intentionally added PFAS


  • Less than 10 in Stock

    Details
    Product Number   PTXL-10-L-R-S
    Qty./Pk   960 / Pk  
    Qty./Cs   4800 / Cs  
    Brand   Axygen®  
    Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
    Capacity   20 µL  
    Volume Range   0.5 - 20 µL  
    Filter   No  
    Sterile   Yes  
    Surface Category   MaxRecovery+  
    Autoclavable   Yes  
    Product Material   Polypropylene  
    Color   Clear  
    Specifications Documents