Axygen® 1000 µL Pipette Tips, Wide-Bore, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 5 Packs/Case
Product NumberT-1005-WB-C
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-1005-WB-C-L)
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Wide-bore
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Bulk handheld tips use on average 56% less resin than their pre-racked alternatives.
€243.94 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | T-1005-WB-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32425096
- Quality Certificate - Lot No.32125096
- Quality Certificate - Lot No.27325096
- Quality Certificate - Lot No.25025096
- Quality Certificate - Lot No.21625096
- Quality Certificate - Lot No.18125096
- Quality Certificate - Lot No.15825096
- Quality Certificate - Lot No.15225096
- Quality Certificate - Lot No.12525096