Axygen® 10 µL Pipette Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-300
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-300. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Microvolume
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
5 943,74 kr per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | T-300 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19926391
- Quality Certificate - Lot No.19826961
- Quality Certificate - Lot No.19026961
- Quality Certificate - Lot No.17226961
- Quality Certificate - Lot No.15226961
- Quality Certificate - Lot No.14726961
- Quality Certificate - Lot No.14326961
- Quality Certificate - Lot No.13726961
- Quality Certificate - Lot No.13526391
- Quality Certificate - Lot No.13226961