Axygen® 200 µL Universal Fit Pipette Tips, Beveled, Graduated, Yellow, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
产品编号TR-222-Y
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Graduation marks at 10 µL, 50 µL, and 100 µL
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 75% less resin than their pre-racked alternatives.
已添加至购物车
缺货
详情
| 产品编号 | TR-222-Y |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Yellow |
产品规格文件
可用的证书
- 质量证书 – 批号 24626296
- 质量证书 – 批号 24426296
- 质量证书 – 批号 23926296
- 质量证书 – 批号 23726296
- 质量证书 – 批号 23326296
- 质量证书 – 批号 21926296
- 质量证书 – 批号 21326296
- 质量证书 – 批号 20726296
- 质量证书 – 批号 19926296
- 质量证书 – 批号 19226296
- 质量证书 – 批号 18726296
- 质量证书 – 批号 15826296
- 质量证书 – 批号 13226296
- 质量证书 – 批号 10326296
- 质量证书 – 批号 09726296
- 质量证书 – 批号 09126296
- 质量证书 – 批号 08826296
- 质量证书 – 批号 08226296
- 质量证书 – 批号 07226296
- 质量证书 – 批号 06526296
- 质量证书 – 批号 06026296